Tenantherm – Heat Interface Unit

Print Icon Share Icon

Tenantherm – Heat Interface Unit

Product Image

  • Summary
  • Applications

    Heating and cooling solutions within tenanted facilities

  • Description

    A high efficiency, centralised modular boiler system serves individual Tenantherm units located in each apartment or dwelling. This is far more energy efficient than installing individual gas fired boilers and can result in savings of more than 25%. Heat meters (complying with en 1434) are integrated into each Tenantherm unit to facilitate accurate billing.

  • Performance Range

    Domestic hot water: up to 50kW, (WRAS approved components)

    Space heating: up to 40kW

  • Size

    Enclosure: 470mm (W) x 300mm (D) x 670mm (H)

You may also be interested in: