Design Envelope Modular Boiler System

Print Icon Share Icon
DE Logo

Design Envelope Modular Boiler System

Product Image
Design Envelope MBS Isometric

  • Summary
  • Applications

    Multi-unit residential heating

  • Description

    The Armstrong Modular Boiler Systems (MBS) are fully integrated heating units combining the best in condensing-boiler and pumping technology for superior system energy performance. MBS modular elements can be easily maneuvered through tight spaces/doorways and quickly assembled once in place. The modular design and demand-based control allow for accommodating varying seasonal heating loads as well as changes in overall heating capacity.

  • Configuration

    Controlled through embedded Sensorless technology or in conjunction with a building automation system (BAS)

Lowest installed cost

  • Factory-designed, built and tested boiler units for fast and easy installation and up to 25% lower cost at commissioning compared to equivalent separate component supply installation
  • Plug-and-play connectivity for fast and foolproof installation
Design Envelope

Lowest installed cost. Lowest operating cost.

»

Lowest operating cost

  • Complete pre-assembled units – combined with perfect component match-up and tuning – for up to 80% in energy savings (gas and electric combined) compared to conventional boiler installations
Icon Calculator

ROI Calculator

Calculate the return on investment, when using this product, in just a few quick minutes.
»

Lowest environmental cost

  • Optimum, demand-based boiler system performance for superior seasonal energy efficiency of 94%. Optimum supply and return water temperature management for continued condensing-mode operation of MBS boilers
  • Optimum, demand-based boiler system performance for up to 80% lower carbon (greenhouse gas) emissions (gas and electric combined)
Sustainability

Sustainability

»

Lowest project and operating risk

  • Product design, assembly and testing in a controlled ISO 14000 factory environment for trouble-free installation and sustained lifetime performance
  • Single-source responsibility for convenient project and product support
Case studies

Learn how we've helped customers reduce costs, energy usage, and project risks.
»

Learn more

(PDFs)

Armstrong Design Envelope - FAQs

Design Envelope Modular Boiler System - brochure

Bolt-On Solutions - brochure

Packaged Solutions - brochure


Terms and Conditions

(PDF)


Data Sheets

(PDF)

Energy audits

Energy Analysis

We thoroughly examine how and where energy is being used in your business and buildings and then tell you exactly where efficiencies and savings can be found.

Get started

resources & tools

More Tools

We have a suite of free online-based support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch