Build and retrofit your HVAC solution with a savings guarantee you can bank on. Together, we establish the actual or planned performance of your existing chiller plant installation or design, respectively. From there, we determine and agree upon the energy and cost savings you can expect when using Armstrong Design Envelope control systems.

During the first year of operation, should your savings fall short of prediction, we pay you three times the difference - up to $100,000(US)! No other HVAC partner gives you that confidence.

Learn more about our $100,000(US) Savings Guarantee

Design Envelope 11550 & 11000  Integrated Plant Control System

Print Icon Share Icon
DE Logo

Design Envelope 11550 & 11000  Integrated Plant Control System

Product Image
IPC 11550

  • Summary
  • Applications

    Chilled water plant control for partial or all-variable speed plant optimization

  • Description

    The Armstrong Integrated Chilled Water Plant Control System (IPC) boosts energy efficiencies of new and existing chiller plant installations to previously unheard of levels. It doubles the average annual energy efficiency of current best-in-class systems in conjunction with all-variable speed plants (variable speed chillers, cooling towers, condenser and distribution pumps).

  • Configuration

    Integrates with all brands of chillers, pumps, and automation systems. Installs directly with chiller plant equipment. If preferred, the IPC connects seamlessly with any central building automation system (BAS) maintaining full control of the chilled water plant through the BAS

  • Performance Range
    • Controls up to six chillers per plant
    • No limitations in plant size and cooling capacity
  • Power

    No limitations in plant cooling capacity

Lowest installed cost

  • Fast and easy installation directly to chiller plant equipment 
  • Software-based commissioning

Design Envelope

Lowest installed cost. Lowest operating cost.

»

Lowest operating cost

  • Optimum plant control for up to 50% higher energy efficiency over same age, constant speed chilled water plant 
  • Lower evaporative cooling for 5%+ in water savings 
  • More effective and gentle equipment operation for up to 10% in extended equipment life and reduced maintenance expenditures 
  • ECO*PulseTM HVAC health management (including predictive maintenance) for reduced plant failure and downtime 
  • Intuitive user interface for expedient operator training and simplified, safer plant operation

Icon Calculator

ROI Calculator

Calculate the return on investment, when using this product, in just a few quick minutes.
»

Lowest environmental cost

  • Optimum plant control for up to 50% higher energy efficiency over same age, constant speed chilled water plant 
  • Optimum plant performance for up to 50% lower carbon (greenhouse gas) emissions (avoided electricity generation)

Sustainability

Sustainability

»

Lowest project risk

  • Free first-year ECO*PulseTM HVAC health management (includes predictive maintenance) for reduced plant failure and downtime 
  • Intuitive user interface for safer plant operation

Methodist

Case study: Cooling system transplant

Methodist Medical Center Reduced cooling costs by $107,000 in just 5 months.
»

Terms and Conditions

(PDF)