AGE3 wet rotor circulator

Print Icon Share Icon

AGE3 wet rotor circulator

Product Image
AGE3 circulator

  • Summary
  • Applications

    Heating and cooling applications

  • Description

    The Armstrong AGE3 is a high-efficiency, variable speed wet rotor Circulator with ECM technology and permanent magnet rotor. It offers operating flexibility and an industry-leading feature set to support a wide range of heating and cooling applications.

  • MaterialsCast iron and bronze volutes.

  • ConfigurationSix operation modes with “Auto” mode, 0-10V external speed control, duty-standby 
  • Performance Range

    Up to 72m3/h (20 l/s) flow; up to 16m (156 Kpa) head

  • Temperature

    Max ambient temp. +40°C; max fluid temp. +110°C

  • Power

    From 90W to 1600W

  • Size
    Threaded connection 25mm, 30mm ports and flanged from 32mm to 100mm 

Complete optimized range

  • An optimized range carefully selected: Threaded models: up to 9m3/h (2.5 l/s) and Flanged models: up to 72m3/h (20.0 l/s)
  • Single head and twin head cast iron variable speed models and single head bronze variable speed and multi-speed models.

Low installed and operating cost

  • Industry standard dimensions and compact foot print design
  • Intuitive front control panels and push-in spring terminal block for much easier and faster installation compared to other circulator currently available.

Easy system setup and maintenance

  • The connectivity feature such as embedded webpage will allow access to the specific data for faster and optimized system setup and trouble shooting.

Learn more

(PDFs)

AGE3 Circulators - solution outline


Submittals (AGE3)

(PDF)


Energy audits

Energy Analysis

We thoroughly examine how and where energy is being used in your business and buildings and then tell you exactly where efficiencies and savings can be found.

Get started

resources & tools

More Tools

We have a suite of free online-based support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.

Get started

Contact us

Contact us

We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch